Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-G-BK0,75M-PUR-U-V1S-G-Y285720 - Sensor-Actuator Cables
Bill of material
V1S-G-BK0,75M-PUR-U-V1S-G-Y285720
PRODUCT_PICTURE
Product Picture
MANUID
V1S-G-BK0,75M-PUR-U-V1S-G-Y285720
DESCSHORT
Short Description
Adapter cable V1S-G-BK0,75M-PUR-U-V1S-G-Y285720
EAN
4050143226009
MANUTYPEDESC
Manufacturer Type Description
V1S-G-BK0,75M-PUR-U-V1S-G-Y285720
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
0.75 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.040
LENGTH
0.129
WIDTH
0.052
DEPTH
0.027
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Voransichten
3D
2D
Niederlassungen des Kataloganbieters
Wählen Sie ein Land aus, um die Niederlassungen zu sehen